??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Essentra Components
Description
TC-870-2 - Pneumatic Hold Down Clamps - Block
Bill of material
TC-870-2
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CBS
Cylinder Bore Size
1.5 INCH
CA
Cylinder Area
1.767
MAXCAP
Maximum Cylinder Air Pressure psig
250 psig
MAXHC
Maximum Hold Capacity Lbs
2000
MA
Mechanical Advantage
EF
Exerting Force 80 psig Lbs
170 / 350