??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
WN-205 - Weld Nuts
Bill of material
WN-205
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BASETYPE
Base Type
THREADSIZE
Thread Size
1/4-20
A
A Base Diameter
3/4 Inch
A1
A1 Width Across Flats
Inch
B
B Height
5/16 Inch
C
C Body Diameter
0.305 Inch
MATERIALTHICKNE
Material Thickness
0.047 Inch