피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
dansk
Deutsch
English
español
suomi
français
Nederlands
norsk
português
русский
svenska
English
품질보증 정보
카탈로그: ESYLUX
생성됨: 01.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
EL10710810 - OL WL 200 OP 1600 830 BK
ESYLUX
Outdoor lighting
Wall lights
OL/AOL
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{esylux/400_beleuchtung_audfenbereiche/100_wandleuchten/ol_aol/3000_k_25_w_v_1.prj},{NB=EL10710810 - OL WL 200 OP 1600 830 BK(350)},{ARTNR=EL10710810},{L=205},{B=184},{H=143},{GEW=747},{BLP=16.5},{LICHTS=1600},{LICHTA=96},{LEB80=65000},{VER=1},{BILD=el10710810.png},{INAME=el10710810_lod_250},{NAME=el10710810_lod_250},{CNSNN=3000 K / 25 W},{CNSNB=EL10710810 - OL WL 200 OP 1600 830 BK},{CNSNT=OL WL 200 OP 1600 830 BK},{CNSLINA=EL10710810 - OL WL 200 OP 1600 830 BK},{GKAT=Wandleuchte},{PRODB=LED-Leuchte. Designleuchte aus Aluminiumdruckguss und Kunststoff. Bemessungsleistung P: 16,5 W, Lichtfarbe ca. 3000 K weiß.},{BP=-},{STEUSYS=ON/OFF},{MONART=Aufbau},{MONORT=Wand},{FAR=schwarz, ähnlich RAL 9005},{WERKS=Aluminium und UV-stabilisierter Kunststoff},{IP=IP55},{SK=II},{LOD=350}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
ESYLUX
Description
3000 K / 25 W - Wall light
Bill of material
EL10710810 - OL WL 200 OP 1600 830 BK
ARTNR
Item number
EL10710810
EL10710810
LOD
Level of detail
350
200
350
200
BILD
Product picture
el10710810.png
el10710810.png
CNSLINA
Parts list name
EL10710810 - OL WL 200 OP 1600 830 BK
EL10710810 - OL WL 200 OP 1600 830 BK
GKAT
Device category
Wall light
PRODB
Product description
LED light. Design lamp made of die-cast aluminium and plastic. Rated output P: 16,5 W, light colour approx. 3000 K white.
LED light. Design lamp made of die-cast aluminium and plastic. Rated output P: 16,5 W, light colour approx. 3000 K white.
BP
Special product funtions
-
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
205
mm
B
Width
184
mm
H
Height/Depth
143
mm
GEW
Weight
747
747
g
FAR
Colour
Black, similar to RAL 9005
Black, similar to RAL 9005
WERKS
Material
Aluminum and UV-stabilized plastic
IP
Protection type
IP55
SK
Protection class
II
TEMP
Permissible ambient temperature
-25...+50
°C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
6,5 A / 98 µs
6,5 A / 98 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50
mm²
DIFF
Diffuser
opal
AWINK
Beam angle
90°
FTEMP
Colour temperature
3000 K
FTOL
Colour tolerance
4 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
16.5
16.5
W
LICHTS
Luminous flux
1600
lm
LICHTA
Luminous efficacy
96
96
lm/W
LEB80
Rated life time L80B50 at 25 °C
65000
h
MTYP
Detector type
-
-
ERFQUE
Detection range diagonally
-
-
m
ULAND
Country of origin
MY
ZTN
Customs tariff number
94054099
94054099
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10710810
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10710810
LDT
el10710810.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Suitable for feed-through wiring
EF000282
Grid model
without
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF013759
Operation by Bluetooth
No
EF011870
Rated life time L70B50 at 25 °C
100000
h
EF011871
Rated life time L80B10 at 25 °C
50000
h
EF011873
Rated life time L90B10 at 25 °C
25000
h
EF009349
Rated luminous flux according to IEC 62722-2-1
1600
lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
50
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-25
°C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
No
EF000008
Width
184
mm
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF009346MAX
Colour temperature - max
3000
K
EF009346MIN
Colour temperature - min
3000
K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF007793
Suitable for surface mounting
Yes
EF021180
Suitable for ceiling mounting
No
EF006760
Suitable for built-in installation
No
EF006436
Suitable for number of illuminants
1
EF004274
Suitable for light line configuration
No
EF004275
Suitable for emergency light
No
EF001265
Suitable for suspended mounting
No
EF012091
Filament test according to IEC 60695-2-11
650 °C - 30 s
EF012489
Highest energy efficiency class of the exchangeable lamp
D
EF001456
Height/Depth
143
mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5
mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012172
Luminaire efficacy
96
96
lm/W
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF012170
Light distributor
Diffusor lens/panel
EF001438
Length
205
mm
EF009347
Max. system power
16,5
16,5
W
EF007556
With operating device
Yes
EF000197
With movement sensor
No
No
EF005905
With illuminant
Yes
EF001203
With light sensor
No
No
EF009372
With air vents
No
EF005127MAX
Nominal voltage - max
230
V
EF005127MIN
Nominal voltage - min
230
V
EF005138
Emergency power supply integrated
No
EF024150
Surface protection housing
untreated
EF012169
No dim function
Yes
EF001391
Pin number
3
3