??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
ESYLUX
Description
3000 K / 10 W
Bill of material
EL10810794 - BASIC OFL TR 1000 830 BK
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Floodlights
PRODB
Product description
BP
Special product funtions
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
160 mm
B
Width
mm
H
Height/Depth
mm
GEW
Weight
g
FAR
Colour
WERKS
Material
Aluminum and UV-stabilized plastic
IP
Protection type
IP65
SK
Protection class
I
TEMP
Permissible ambient temperature
-25...+40 °C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
ALEIQ
Connectable wire cross section
0,75 - 2,50 mm²
DIFF
Diffuser
transparent
AWINK
Beam angle
120°
FTEMP
Colour temperature
3000 K
FTOL
Colour tolerance
1 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
10 W
LICHTS
Luminous flux
1000 lm
LICHTA
Luminous efficacy
100 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
40000 h
UGR
Unified Glare Rating
< 30
MTYP
Detector type
ERFQUE
Detection range diagonally
m
ULAND
Country of origin
CN
ZTN
Customs tariff number
94054010
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10810794
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10810794
LDT
el10810794.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
LDT
EF015690
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
Abschluss %
EF016263
Beam angle adjustable
Extreme wide beam >80°
EF016286
Exchangeable control gear
No
EF000015
Outer diameter
No mm
EF011871
Rated life time L80B10 at 25 °C
55000 h
EF011873
Rated life time L90B10 at 25 °C
40000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
25000 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
1000 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
40 °C
EF000381
Operating device
-25
EF007694
Suitable for workplace according to EN 12464-1
LED operating device, current-controlled
EF013735
Unified Glare Ratio (UGR)
No
EF000008
Width
30 mm
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF000846
Installation width
No mm
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
sonstige
EF009346MIN
Colour temperature - min
3000 K
EF016261
Adjustable colour temperature
3000
EF000442
Colour rendering index CRI
No
EF007793
Suitable for surface mounting
0,15
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
No
EF000280MAX
Suitable for lamp power - max
false W
EF004274
Suitable for light line configuration
1
EF000664
Suitable for wall mounting
No
EF012489
Highest energy efficiency class of the exchangeable lamp
650 °C - 30 s
EF011072
IFTTT support available
EF011947
Total harmonic distortion
false
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF025740
Power factor
No
EF000085
Wire cross section
0,9 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
2,5
EF012172
Luminaire efficacy
No lm/W
EF016262
Luminous flux adjustable
white
EF015686
Lichtstromrückgang bei mittl. Nutzungsdauer 35.000 h bei 25 °C Umgebungstemp.
No %
EF015687
Lichtstromrückgang bei mittl. Nutzungsdauer 50.000 h bei 25 °C Umgebungstemp.
4 %
EF015688
Lichtstromrückgang bei mittl. Nutzungsdauer 75.000 h bei 25 °C Umgebungstemp.
4 %
EF012170
Light distributor
405
EF004283
Light distribution
4
EF015534
Max. number of luminaires per miniature circuit breaker B16
160
EF007556
With operating device
10
EF000197
With movement sensor
Yes
EF005905
With illuminant
EF001203
With light sensor
Yes
EF009372
With air vents
EF005127MIN
Nominal voltage - min
240 V
EF009345MAX
Nominal current - max
220 mA
EF024150
Surface protection housing
No
EF001391
Pin number
RG0
EF008200MIN
Connectable conductor cross section - min
2,5 mm²
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
crimpen %
EF009470
Suitable for clamp mounting
ohne
EF009353
Suitable for pedestal/floor mounting
false
EF012176
Suitable for low voltage cable system
false
EF009354
Suitable for mounting on bus rails
false
EF009352
Suitable for traverse installation
false
EF012150MAX
LED nominal current at constant current - max
mA
EF011587MAX
Luminous flux - max
direkt lm
EF011587MIN
Luminous flux - min
1000 lm
EF015689
Lichtstromrückgang bei mittl. Nutzungsdauer 100.000 h bei 25 °C Umgebungstemp.
1000 %
EF008705
Surface brushed
symmetrisch
EF000139
Surface protection
No
EF009351
Adjustment range
AC
EF004258
Number of lamp heads
Aluminium