??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000119 - Cable tray/wide span cable tray (without cover)
Bill of material
MC000119_1(50_60_500_20_0.6_280_300_-_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_0_0_-_0_0)
ETIMCLASS
ETIM class
EC000047, EC000853
ETIMMC
ETIM modeling class
MC000119
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Cable tray/wide span cable tray (without cover) ;
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF000040
Height (Ho)
mm
Enter value for EF000040
Height (Ho)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF010859
Length push through section (Ld)
mm
Enter value for EF010859
Length push through section (Ld)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
EF005140
Useful cross section
mm2
EF007965
With cover
EF001122
Side wall perforation
EF004545
Mounting perforation in bottom
EF006059
NATO-mounting holes
EF000010
Model
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
EF000167
Weight
kg/m
EF016305
Max. safe working load according to IEC 61537
N/m
EF015363
Span between supports according to IEC 61537
mm
EF015362
Load test type according to IEC 61537
EF005179
Profile shape
EF004603
Wire diameter
mm
EF008184
Screwless connector
EF004799
Integrated partition