??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000126 - Reducing piece for cable tray (symmetrical)
Bill of material
MC000126_1(EV007649_50_60_25_25_300_100_100_1_110_60_200_70_0_0_0_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC001007
ETIMMC
ETIM modeling class
MC000126
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Reducing piece for cable tray ; Reducing piece for cable tray (symmetrical) ;
EF000767
Construction type
Reducing symmetrical
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF004822
Cable tray height (Ho)
mm
Enter value for EF004822
Cable tray height (Ho)
mm
cm
inch
ft
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF010860P1
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
EF010860P2
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF010004P1
Inner width (Wi1)
mm
Enter value for EF010004P1
Inner width (Wi1)
mm
cm
inch
ft
EF010004P2
Inner width (Wi2)
mm
Enter value for EF010004P2
Inner width (Wi2)
mm
cm
inch
ft
EF001305
Width (big) (Wo1)
mm
Enter value for EF001305
Width (big) (Wo1)
mm
cm
inch
ft
EF001306
Width (small) (Wo2)
mm
Enter value for EF001306
Width (small) (Wo2)
mm
cm
inch
ft
EF000010
Model
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number