??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000127 - Mesh cable tray (U-shape)
Bill of material
MC000127_1(85_100_500_100_50_50_25_8_8_270_300_-_-_0_0_0_0_0_0_0_0_0_-_-_0_-)
ETIMCLASS
ETIM class
EC000853
ETIMMC
ETIM modeling class
MC000127
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Mesh cable tray (U-shape) ;
EF005179
Profile shape
U-shape
EF010059
Inner height (Hi)
mm
값 입력 EF010059
Inner height (Hi)
mm
cm
inch
ft
EF000040
Height (Ho)
mm
값 입력 EF000040
Height (Ho)
mm
cm
inch
ft
EF001438
Length (L)
mm
값 입력 EF001438
Length (L)
mm
cm
inch
ft
EF010875
First wire distance crosswise (L1)
mm
값 입력 EF010875
First wire distance crosswise (L1)
mm
cm
inch
ft
EF010876
Second wire distance crosswise (L2)
mm
값 입력 EF010876
Second wire distance crosswise (L2)
mm
cm
inch
ft
EF010877
First wire distance lengthwise (L3)
mm
값 입력 EF010877
First wire distance lengthwise (L3)
mm
cm
inch
ft
EF010878
Second wire distance lengthwise (L4)
mm
값 입력 EF010878
Second wire distance lengthwise (L4)
mm
cm
inch
ft
EF010870
Wire diameter crosswise (s1)
mm
값 입력 EF010870
Wire diameter crosswise (s1)
mm
cm
inch
ft
EF010869
Wire diameter lengthwise (s2)
mm
값 입력 EF010869
Wire diameter lengthwise (s2)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
값 입력 EF010004
Inner width (Wi)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
값 입력 EF000008
Width (Wo)
mm
cm
inch
ft
EF004603
Wire diameter
mm
EF005140
Useful cross section
mm2
EF000010
Model
EF008184
Screwless connector
EF004799
Integrated partition
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF016305
Max. safe working load according to IEC 61537
N/mm
EF015363
Span between supports according to IEC 61537
mm
EF015362
Load test type according to IEC 61537
EF000167
Weight
kg/m