??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WOERNER Lubrication
Description
GMF-PMF - Pump unit
Bill of material
GMF-A.B/99/5/60/M/0/0/0/0/0/0/0/L/0
TYP
Typ
BH
Reservoir
GS
Total transmission
AB
Type of drive
PE1
Pump element 6, pipe connection ø6
PE2
Pump element 6, pipe connection ø8
PE3
Pump element 6, pipe connection ø10
PE4
Pump element 8, pipe connection ø6
PE5
Pump element 8, pipe connection ø8
PE6
Pump element 8, pipe connection ø10
BA
Filling Connection
VA
Number of screw plugs
NK
Level monitoring
GEW
Weight
21.545 kg
A
Dimension
341 mm
D
Diameter
199 mm