??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-02 - Cam Latches With Key
Bill of material
EV195-02000103
CNSORDERNO
SKU
A
a
24.0 mm
B
b
M20X1.5
C
c
45.0 mm
D
d
mm
E
e
12.0 mm
F
f
6.0 mm
H
h
17.5 mm
I
i
15.0 mm
J
j
12.0 mm
K
k
20.0 mm
L
l
20.0 mm
M
m
MATERIAL
Material
G
Type