??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-020 - Lever latches Type02
Bill of material
EV195-02000049
CNSORDERNO
SKU
A
30.0 mm
B
18.5 mm
C
35.0 mm
D
mm
E
8.0 mm
F
15.0 mm
G