??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-02 - Zinc Alloy Lever latches Type01
Bill of material
EV195-02000113
CNSORDERNO
SKU
A
a
28 mm
B
b
45 mm
C
c
20 mm
D
d
18 mm
E
e
mm
F
f
4 mm
G
Type