??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-03 - Stop Locks Type01
Bill of material
EV195-03030006
CNSORDERNO
SKU
A
a
17.000 mm
B
b
mm
C
c
10.000 mm
D
d
5.500 mm
E
e
16.500 mm
F
f
21.500 mm
H
h
11.000 mm
FINISH
Finish
G
Type