??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ewikon
Description
L73621-02 - Ø12 - Ewikon straight manifold L2X T 2-drop
Bill of material
L73621-02_100_90
BESTNR
Order code
L73621-02
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
HW
Heaters angle
mm
DAR
Description positive-negative
B
Width
80 mm
H1
Height
60 mm
H2
Height
70 mm
H3
Height
96 mm
H4
Height
91 mm
W
Number of heaters
mm
G2
Weight
KG