??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73901-02 - Ø10 - Ewikon straight manifold L2X TE 2-drop
Bill of material
L73901-02_162_90
BESTNR
Order code
L73901-02
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
60 mm
H2
Height
70 mm
H3
Height
96 mm
H4
Height
91 mm
W
Number of heaters
4
G2
Weight
11.4 KG