您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GAV-22LM 26x1,5 718.1204.535.20
EXMAR
NC Tube Fittings
Female adaptor/Manometer fittings
Straight femal adaptor fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{exmar/nc_tube_fittings/nc_female_stud-manometer_fitting/nc_straight_connectors_female/nc_gav_lm_sm.prj},{NB=NC-GAV-22LM 26x1,5 718.1204.535.20},{TYPE=NC-GAV-22LM 26x1,5},{MATNR=718.1204.535.20},{SERIE=L},{PN=160},{D1=22},{M=26x1.5},{M1=30x2.0},{L1=54.0},{L2=34.5},{L3=21.0},{SW1=36},{SW2=32},{E=19.0},{KG=215},{X1=0.3},{X2=1.0},{NDM=26},{P=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..LM/SM - Straight female adaptor fittings
Bill of material
NC-GAV-22LM 26x1,5 718.1204.535.20
TYPE
Type
NC-GAV-22LM 26x1,5
NC-GAV-22LM 26x1,5
MATNR
Mat.-Nr.
718.1204.535.20
718.1204.535.20
SERIE
Serie
L
L
PN
Pressure nom.
160
160
bar
D1
Diameter
22
22
mm
M
Thread
26x1.5
26x1.5
mm
M1
Thread
30x2.0
30x2.0
L1
Length
54.0
54.0
mm
L2
Length
34.5
34.5
mm
L3
Length
21.0
21.0
mm
SW1
Width across flats
36
36
mm
SW2
Width across flats
32
32
mm
E
Diameter
19.0
19.0
mm
KG
Weight
215
215
g/Pcs