??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Fabory
Description
DIN 15237 TS - Cupped washers
Bill of material
Cupped washer DIN 15237 9.5
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 15237
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Seating screw washer
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
23-11-06-90
UNSPSC
31161800
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/51506080001
PACKAGING
Packaging Unit
PCS
LOD
Level of detail