??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 203
HELP_VARIABLE
Company
Fabory
Description
ASME B18.2.2 HJN - Hex Jam Nuts
Bill of material
Hex Jam Nut ASME B18.2.2 1 1/2-6 UNC
CNSORDERNO
Order number
NENNID
Short description
INCH
D
Diameter of Thread
INCH
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.2.2
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/U11352.150.0001
PACKAGING
Packaging Unit
PCS
TT
Thread Type
TT1
Thread per Inchs
F
Width across flats
INCH
G
Width Across Corners
INCH
H1
Thickness
INCH