??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 48
HELP_VARIABLE
Company
Fabory
Description
DIN 315 F - Wing nuts, rounded wings
Bill of material
Wing nut DIN 315 M10
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 315
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Wing nut round
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Wing
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN1625
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-10�
UNSPSC
31161717
ETIM
EC002347
URL
https://www.fabory.com/en-GB/p/16260100001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DW
Diameter of the bearing face max.
mm
D2
Diameter top max.
mm
BF
Width above wing max.
mm
G1
Thickness blade up max.
mm
G2
Thickness wing bottom max.
mm
M
Overall height max.
mm
H
Height centre part max.
mm
R1
Wing radius ~
mm
R3
Transition radius to wing ~
mm
R4
Transition centre wing ~
mm
LOD
Level of detail