??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Fabory
Description
DIN 928 - Square weld nuts
Bill of material
Weld nut DIN 928 M5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 928
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square weld nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-09-04
UNSPSC
31161731
ETIM
EC002378
URL
https://www.fabory.com/en-GB/p/55178050001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
B
Distance
mm
D2
Diameter H13
mm
D3
Diameter max.
mm
D4
Diameter min.
mm
E
Width across corners min.
mm
H1
Distance ±0.1
mm
H2
Distance min.
mm
M
Distance h14
mm
S
Width across flat h14
mm
LOD
Level of detail