??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 48
HELP_VARIABLE
Company
Fabory
Description
DIN 937 - Hexagon thin slotted and castle nuts
Bill of material
Hexagon slotted nut DIN 937 M20x1.5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 937
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Castle nut - low
BASICMATERIAL
Basic material
GRADE
Grade
SUFRACETREATMEN
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-04
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/12085200150
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DA
Inner diameter of bearing area max.
mm
DE
Castle diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
M
Overall height max.
mm
M1
Minimal height for clef onset min.
mm
N
Width of slot max.
mm
S
Across-flats-dimension max.
mm
W
Nut height without slot max.
mm
SPLINT
Cotter pin to DIN 94
mm
LOD
Level of detail