??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 159
HELP_VARIABLE
Company
Fabory
Description
DIN 1471 - Grooved pins, full length taper grooved
Bill of material
Grooved pin DIN 1471 5x12
CNSORDERNO
Article Number
NENNID
Short description
L
Nominal length js15
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1471
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Full length
TYPE
Type
Taper grooved pin
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/pl/p/51585050012
PACKAGING
Packaging Unit
PCS
C
Distance ~
mm
SKZ
Shear rate two-cut
kN
D2
Diameter kerf
mm
LOD
Level of detail