??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 651
HELP_VARIABLE
Company
Fabory
Description
DIN 7 - Parallel pins
Bill of material
Parallel pin DIN 7 6m6x32
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Dowel pin
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO2338,BS1804-2,NEN2281
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318290090
ECLASS
eClass
UNSPSC
31163203
ETIM
EC002384
URL
https://www.fabory.com/pl/p/39070060032
PACKAGING
Packaging Unit
PCS
FORM
Type
C
Point height max.
mm
R
Radius ~
mm
LOD
Level of detail