您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
63106001
FAR
BLIND RIVET NUTS
HEXAGONAL SHANK BLIND RIVET NUTS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{far/blind_rivet_nuts/hex_sh_brn/ftte.prj},{NB=63106001(1-0)},{CODE=63106001},{DESC=INS.STEEL M6FTTE SF},{MAT=Steel},{DD=M6x1},{A=7.9},{B=13},{C=0.0},{D=0.0},{H=7.5},{L=16},{L1=0.0},{M=8.9},{M2=0},{M3=0.00},{S=1.5},{VERSION=1},{SPMIN=0.5},{SPMAX=3.0},{SP=0.0},{PDF=FTTE.pdf},{NDM=6},{PITCH=1.00},{D2=0.4},{XTRD=4.6765},{Y1=0.6265},{Y2=0.6263}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
FAR
Description
FTTE - STEEL THREADED INSERTS CYLINDRICAL HEAD - HEXAGONAL SHANK
Bill of material
63106001
CODE
Code
63106001
63106001
DESC
Description
INS.STEEL M6FTTE
INS.STEEL M6FTTE
MAT
Material
Steel
DD
Format
M6x1
M6x1
B
Head dimension
13
13
mm
D
Head dimension
0.0
mm
L
Insert enght
16
16
mm
M
hexagon size
8.9
8.9
mm
VERSION
Version
Delivery condition
Installed
Delivery condition
Installed
SPMIN
Grip range MIN
0.5
0.5
mm
SPMAX
Grip range MAX
3.0
3.0
mm
SP
e
0.0
0.0
mm