您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
552500803
FAR
BLIND RIVETS
GROOVED RIVETS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{far/blind_rivets/rullato/al_gr_riv.prj},{NB=552500803(1-0)},{CODE=552500803},{DESC=RIV.RULLATO 5X8 SCAT FAR},{TIP=grooved},{BM=Aluminium},{NM=Steel},{RH=Round},{Z=45},{DD=5.0},{D=10.0},{L=8},{K=1.5},{C=2.6},{VERSION=1},{SSMIN=4.9},{SSMAX=5.05},{SS=0.00},{F=5.2},{A=4.45},{SM=0.40},{T=2.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
FAR
Description
GROOVED RIVETS - ALUMINIUM GROOVED RIVETS
Bill of material
552500803
CODE
Code
552500803
552500803
DESC
Description
RIV.RULLATO 5X8 SCAT FAR
RIV.RULLATO 5X8 SCAT FAR
TIP
Type
grooved
RF
Rivet size
5x8
5x8
BM
Rivet body material
Aluminium
NM
Nail material
Steel
RH
Rivet head
Round
D
Head dimension
10.0
10.0
mm
C
Mandrel diameter
2.6
2.6
mm
VERSION
Version
Delivery condition
Installed
Delivery condition
Installed
SSMIN
4.9
mm
SSMAX
5.05
mm
SS
Grip range
0.00
0.00
mm