??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FATH
Description
Screw Connector B, Nut 10
Bill of material
092092
PARTNR
Part
PROFIL
Profile
D
12 mm
H
15.8 mm
N
10
SCREW
Screw
AXB
A x B
41.6 x 20.0 mm
SC
Screw Connector
WEIGHT
Weight
CTN
Customs Tariff Number
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate