您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
096F0804
FATH
Fasten
Spring Nuts
Slot 8
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{fath/fasten/spring_nuts/slot_8/slot_8_spr.prj},{NB=096F0804},{PARTNR=096F0804},{S=M4},{WEIGHT=4.0},{CTN=73181900},{ID=114303},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{NDM=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
FATH
描述
Spring Nut
明细表
096F0804
PARTNR
Part #
096F0804
096F0804
S
Size
M4
M4
WEIGHT
Weight
4.0
4.0
CTN
Customs Tariff Number
73181900
ID
ID #
114303
114303
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate