??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FATH
Description
Threaded Bush for Round Tubes 60.3
Bill of material
098VR602520
PARTNR
Part #
VER
Version
B
60.3 mm
B1
b
mm
L
55 mm
M
Size
S
44 mm
FMAX
Fmax
9800 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code