??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Ferguson
Description
FNW Segmented - V-Ball Control Valve
Bill of material
2F940ASD2B2-60-50
PN
Part Number
PROCESS
Process Conditions
DP
Inlet Pressure
MEDIA
Media
TEMP
Temperature
VALVE
Valve Selections
SIZE
Size
Inch
CLASS
Pressure Rating
150
BODY
End Connection
Flanged
MATB
Body Material
SS
MATSEG
Segment Material
SS
MATS
Seat Material
Stainless Steel
CONTROLF
Control Function
ACTUATOR
Actuator Selections
ACT
Type
AFIN
Actuator Finish
Blue Epoxy
FP
Fail Position
PR
Air Supply
60 psi
APOS
Orientation
CONTROLO
Control Options
SO
Solenoid Options
LS
Limit Switch Options
PO
Positioner Options