??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product to be discontinued on Jun 30, 2025.
Alternative part(s)
Should a replacement part be used?
Selectable products: 175
HELP_VARIABLE
Company
Festo
Description
DZF (USA) - flat cylinder
Bill of material
194187 DZF-1 1/4"-4"-A-P-A
TNR
Part number
TYP
Type
DZF
INFO
Valid until
Information
2025-06-30
DIA
Piston diameter
Inch
VAR
Model
GK
Piston rod thread
HUBV
Stroke standard/x-length
HUB
Stroke
Inch
HUBST
Extended position
Inch
AF
Thread depth
mm
AM
Length
mm
B
Diameter
mm
BG
Thread depth
mm
D
Diameter
D1
Diameter
mm
D2
Diameter
mm
D7
Diameter
D8
Thread
-
E1
Height
mm
E2
Width
mm
EE
Thread
G
Width
mm
KF
Thread
KK
Thread
L1
Length
mm
L2
Length
mm
L7
Length
mm
L8
Length
mm
L12
Length
mm
L15
Length
mm
PL
Length
mm
R1
Length
mm
R2
Length
mm
R3
Length
mm
R4
Length
mm
RT
Thread
RT1
Thread
SW
Width across flats
Inch
T
Depth
mm
T1
Depth
7.000 mm
T2
Depth
mm
VA
Length
mm
WH
Length
mm
X
Length
mm
CNSMASSEXACT
Weight
kg
GTIN