??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Mar 31, 2014. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
QSMY-...-U (USA) - Push-in Y-fitting
Bill of material
190838 QSMY-1/8-1/8-U
TNR
Part number
TYP
Type
INFO
Valid until
Information
2014-03-31
NPT
Thread
TK
mm
D
Tubing outside diameter
1/8 Inch
DN
3.175 mm
A
mm
B
mm
L
mm
L2
27.600 mm
E
21.000 mm
E2
11.000 mm
C
11.600 mm
P
10.000 mm
J
13.100 mm
HEX
Width across flats
Inch
SW
mm