??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
VPWI - proportional directional control valve
Bill of material
8167811 VPWI-5-L-3-G18-6-V1-D-5-L-3-G1/8-6-V1-D
TNR
Part number
TYP
Type
LOG
Level of Geometry
NEN
Nominal size
5
WEG
Directional control valve type
L
VEN
Valve function
3
PNE
Pneumatic port
G1/8
DRU
Pressure range
SOL
Setpoint value input for individual valves
BED
Operator unit interface
D
ZER
Certificate
-
CNSMASSEXACT
Weight
0.370 kg
GTIN