??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Festo
Description
VZBM - ball valve
Bill of material
4405649 VZBM-3/4-RP-25-D-2-F03-B2B3
TNR
Part number
TYP
Type
D1
Thread
DN
D
mm
L1
mm
L2MIN
L2 min.
mm
L3
mm
H1
mm
H2
mm
SW
mm
ISO5211
Hole pattern
D2
5.5 mm
D3
mm
D4
36 mm
D5
mm
D6
mm
D7
PNCLASS
PN CLASS
CNSMASSEXACT
Weight
kg
GTIN