您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8128721 DHRC-16-A-S-NO
Festo
产品
机械式抓手
机械式抓手
旋转抓手
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts_cat/gripper/gripper/r_gripp/dhrc_asmtab.prj},{NB=8128721 DHRC-16-A-S-NO---(0_high)},{TNR=8128721},{TYP=DHRC-16-A-S-NO},{ROT=0.0},{LODLEVEL=high},{BAU=16},{A=15.400},{A1=8.000},{A2=6.000},{A3=4.000},{B=20.000},{B1=11.900},{B2=4.400},{B3=12.000},{B4=12.000},{B5=13.000},{B6=13.000},{D1=3.000},{D2=2.000},{D3=17.000},{E1=M4},{E2=M4},{E3=M4},{EE=M3},{H=86.700},{H1=27.100},{H2=69.700},{H3=57.000},{H4=42.700},{H5=39.100},{H6=32.700},{H7=22.700},{H8=2.000},{L=32.000},{L1=24.400},{L2=27.000},{L3=21.200},{L4=25.000},{L5=25.000},{N=17.000},{N1=8.500},{N2=4.000},{N3=9.000},{P1=9.000},{P2=34.800},{T=4.500},{T1=4.500},{T2=6.000},{T3=3.000},{W1=90.0},{W2=-2.0},{CNSMASSEXACT=0.1125},{WMIN=0.0},{WMAX=92.0},{GTIN=4052568567958}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
公司
Festo
描述
DHRC - 旋转气爪
明细表
8128721 DHRC-16-A-S-NO
TNR
产品代号
8128721
8128721
TYP
型号
DHRC-16-A-S-NO
DHRC-16-A-S-NO
ROT
旋转角度
°
LODLEVEL
LOD Level
High
Medium
Low
High
Medium
Low
A
15.400
15.400
mm
A1
8.000
8.000
mm
A2
6.000
6.000
mm
A3
4.000
4.000
mm
B
20.000
20.000
mm
B1
11.900
11.900
mm
B2
4.400
4.400
mm
B3
12.000
12.000
mm
B4
12.000
12.000
mm
B5
13.000
13.000
mm
B6
13.000
13.000
mm
D1
3.000
3.000
mm
D2
2.000
2.000
mm
D3
17.000
17.000
mm
E1
M4
M4
mm
E2
螺纹
M4
M4
mm
E3
螺纹
M4
M4
mm
EE
螺纹
M3
M3
mm
H
86.700
86.700
mm
H1
27.100
27.100
mm
H2
69.700
69.700
mm
H3
57.000
57.000
mm
H4
42.700
42.700
mm
H5
39.100
39.100
mm
H6
32.700
32.700
mm
H7
22.700
22.700
mm
H8
2.000
2.000
mm
L
32.000
32.000
mm
L1
24.400
24.400
mm
L2
27.000
27.000
mm
L3
21.200
21.200
mm
L4
25.000
25.000
mm
L5
25.000
25.000
mm
N
17.000
17.000
mm
N1
8.500
8.500
mm
N2
4.000
4.000
mm
N3
9.000
9.000
mm
P1
9.000
9.000
mm
P2
34.800
34.800
mm
T
4.500
4.500
mm
T1
4.500
4.500
mm
T2
6.000
6.000
mm
T3
3.000
3.000
mm
W1
90.0
°
W2
-2.0
°
CNSMASSEXACT
重量
0.1125
0.1125
kg
GTIN
4052568567958
4052568567958