您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
Blind flanges
FG INOX
Industry
Flanges
Powered by
CAD模型選擇
I.2TP10 - Blind flanges 05A-TYPE NP 10 Stainless steel 304L or 316L
16.02.2017
I.2TP1016 - Blind flanges 05A-TYPE NP 10/16 Stainless steel 304L or 316L
16.02.2017
I.2TP1040 - Blind flanges 05A-TYPE NP 10/40 Stainless steel 304L or 316L
16.02.2017
I.2TP16 - Blind flanges 05A-TYPE NP 16 Stainless steel 304L or 316L
16.02.2017
I.2TP25 - Blind flanges 05A-TYPE NP 25 Stainless steel 304L or 316L
16.02.2017
I.2TP2540 - Blind flanges 05A-TYPE NP 25/40 Stainless steel 304L or 316L
16.02.2017
I.2TP40 - Blind flanges 05A-TYPE NP 40 Stainless steel 304L or 316L
16.02.2017
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎