您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - MCL80G
FG INOX
Industry
ISO Threaded unions and accessories
Threaded nipples
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/threaded_nipples/i_mcl_g.prj},{NB=fginox_MCL80G},{REF=MCL80G},{DN=80},{G=3\"},{L=100},{WEIGHT=0.905},{RAC=Gaz/BSP},{GX=87.88400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
FG INOX
Description
I.MCL_G - ISO Threaded unions Stainless steel 316L 100mm LONG BARREL NIPPLES
Bill of material
FG INOX - MCL80G
REF
Reference
MCL80G
MCL80G
DN
80
80
G
3"
3"
L
100
WEIGHT
Weight
0.905
0.905
RAC
Connection
Gaz/BSP
Gaz/BSP