??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2441.11.15. - Centering unit, BMW
Bill of material
2441.11.15.080
BC
Order No
DOC
Catalog page
2441_11_pdf
ABFVIS
Flat side
D1
External diameter
80 mm
D2
63.000 mm
D3
48.000 mm
L
70.000 mm
L1
37.000 mm
L2
47.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
84807900