??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 11
HELP_VARIABLE
Company
FIBRO
Description
2657. - Matrix with shoulder, rectangle with radiussed corners, ISO 8977
Bill of material
2657.7C6.0330.0320.A1
BC
Order No.
DOC
Catalog page
2657_pdf
ASFSBVIS
Ausführung Schneidform
RECHTECK M. R0,5
BD2
External diameter matrix
mm
BD3
mm
BD4
Durchmesser Freimachung
mm
P
mm
값 입력 P
mm
cm
inch
ft
PMIN
mm
PMAX
mm
W
mm
WMIN
Cutting diameter/Length of die shape
mm
WMAX
mm
GMAX
mm
SBVIS
Type of bush
ISO 8977 m. Bund
BL1
Length of guide bush
mm
BL
Shape cutting length
mm
AVSB
Lage Verdrehsicherung
mm
값 입력 AVSB
Lage Verdrehsicherung
mm
cm
inch
ft
AVTYPSB
Ausführung Verdrehsicherung
mm
AVF
Abstand Verdrehsicherung
mm
AVD
Durchmesser Verdrehsicherung
3.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
DUMMY