??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.26.26 - Adapter 90°-24° conus, hose - hose, DN5
Bill of material
2480.00.26.26
BC
Order No
2480.00.26.26
DOC
Catalog page
2480_00_26.pdf
SW
Width across flats
12.000 mm
ZTC
Customs tariff number
82073010
GEW
Weight
0.034 kg