??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FIBRO
Description
2299.69.10.1x. - Channel fastening standard
Bill of material
2299.69.10.10.06
BC
Order No
DOC
Catalog page
2299_69_10_30_40.pdf
M
Nominal diameter
D
Diameter
mm
K
Head height
mm
L
Length
mm
L1
Thread length
mm
S
Width across flats
mm
D1
Inside diameter
13.300 mm
D2
Outer diameter
24.000 mm
S2
Washer thickness
4.200 mm
VER
for electric transporter
MAT
Material
GEW
Weight
kg
ZTC
Customs tariff number
73181568