??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.055. - Clamping flange, round
Bill of material
2480.055.00150
BC
Order No
2480.055.00150
DOC
Catalog page
2480_22_bv
A
External dimension
60.000 mm
B
Stichmass Befestigung
35.000 mm
H
Thickness
9.000 mm
D
7.000 mm
R
1.000 mm
ZD
Cylinder diameter
32.000 mm
ZD1
32.000 mm
GEW
Weight
0.143 kg
TYP
5.000 mm
ZTC
Customs tariff number
84879090