??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.047. - Flange plate
Bill of material
2480.047.00750
BC
Order No
2480.047.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
A
External dimensions
60.000 mm
B
32.000 mm
C
Thickness
30.000 mm
D1
11.000 mm
D2
18.000 mm
T1
11.000 mm
D3
9.000 mm
D4
15.000 mm
T2
9.000 mm
E
28.100 mm
F
20.000 mm
I
19.000 mm
GEW
Weight
0.848 kg
TYP
12.000 mm
ZTC
Customs tariff number
84879090