您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
FPA28-FL-45B
Flexicon
Non-metallic conduits and fittings
FPA
45 Degree
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/45_degree/fpa_45_flange.prj},{NB=FPA28-FL-45B},{CLR=B},{STYLE=A},{CT=FPA},{NW=23},{CS=28},{T1=FL},{A=38.0},{B=64.0},{C=76.6},{D=44.0},{E=19.0},{F=53},{G=0},{H=6.2},{R=36.900},{W=3.000},{L=27.950},{TFL2=1.500},{TFL3=1.400},{X=36.500},{Y=7.500},{C2=28.000},{F2=32.000},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{HEXAC=39.000},{HEXL=5.000},{TFL=3.000},{BD=25.000},{BAF=23.000},{PCL=5.000},{WFL=7.000},{VER=1.000},{SW=37.000},{CNL=29.350},{RL=31.000},{RD=28.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Flexicon
Description
FPA45-FL - 45° elbow conduit flange fitting
Bill of material
FPA28-FL-45B
CNSORDERNO
Order number
FPA28-FL-45B
FPA28-FL-45B
CLR
Colour
Black
Grey
Black
Grey
STYLE
Style
A
A
NW
European size
23
23
mm
CS
Conduit size
28
28
mm
A
Length
38.0
38.0
B
Length
64.0
64.0
mm
C
Height
76.6
76.6
mm
D
Diameter
44.0
44.0
mm
E
Diameter
19.0
19.0
mm
F
Length
53
53
mm
G
Length
0
0
mm
H
Diameter
6.2
6.2
mm
CNSMAT
Material
Nylon PA66
INFO
HTML (online)