您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
FPAU34-BM40-90B
Flexicon
Non-metallic conduits and fittings
ULTRA
90 Degree
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/90_degree/fpau_90_elbow_swi_brass_ext_thr.prj},{NB=FPAU34-BM40-90B},{RELEASE=1},{DES=Metric Thread},{CLR=Black as standard},{NW=29},{CS=34},{CT=FPAU},{T1=BM40},{NDM=40.000},{A=M40x1.5},{B=14},{C=73},{D=51},{E=32.5},{FAC=53},{FAF=48},{KDM=38.160},{R=41.400},{W=2.000},{L=32.000},{TFL2=1.750},{TFL3=1.400},{X=41.000},{Y=8.000},{C2=32.300},{F2=50.000},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=52.000},{HEXL=5.000},{TFL=3.000},{BD=40.000},{BAF=37.000},{MHEXL=7},{MCL=6},{VER=1.000},{SW=50.000},{CNL=32.000},{RL=34.000},{RD=34.500},{MOVE=85.3000},{Z=2.000},{ZZ=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Flexicon
Description
FPAU90 - Ultra - 90° elbow, swivel brass conduit fitting, external thread
Bill of material
FPAU34-BM40-90B
CNSORDERNO
Order number
FPAU34-BM40-90B
FPAU34-BM40-90B
DES
Description
Metric Thread
Metric Thread
CLR
Colour
Black as standard
NW
European size
29
29
mm
CS
Conduit Size
34
34
A
Thread
M40x1.5
M40x1.5
B
Length
14
14
mm
C
Height
73
73
mm
D
Diameter
51
51
mm
E
Diameter
32.5
32.5
mm
FAC
(A/C)
53
53
mm
FAF
(A/F)
48
48
mm
CNSMAT
Material
PA66 & Nickel Plated Brass
INFO
HTML (online)