??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500879 - CYCLONE SUPPORT INT 1
Bill of material
500879
CODE
Code
500879
A
Length
2.5 mm
B
Length
500 mm
C
Length
45 mm
D
Length
90 mm
E
Length
164 mm
F
Interaxis
30 mm
G
Interaxis
219 mm
H
Diameter
200 mm