피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Fohhn Audio
생성됨: 16.01.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fohhn Audio
4208
Fohhn Audio
Perform
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fohhn_audio/perform/ps-850.prj},{NB=4208(400)},{PARTNO_COM=4208},{PRODUCT_NUMBER_ROOT=4208},{STXT_COM=PS-850},{ACOUSTIC_DESIGN=direct radiating, vented design, NTP (Non-Turbulent-Port design)},{COMPONENTS=2 × 18\" long excursion chassis with 4.5\" voice coil, water-resistant cones},{POWER_RATING_NOMINAL=2000 WATT},{MAX_SPL_2=142 dB},{CUT_OFF_FREQ_1=27 HERTZ},{NOMINAL_IMPEDANCE=4 ohms},{ENCLOSURE=multiplex birch plywood},{PROTECTION_GRILLE=hexagonal perforated steel grille, powder-coated in enclosure colour, backed by acoustically transparent foam},{MOUNTING_POINTS=1 × M20 thread for distance rod, 4 × slot for rigging system, 2 × catches for front panels},{LODLEVEL=400}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
PS-850
Bill of material
4208
PRODUCT_NUMBER_ROOT
product number (root)
4208
PARTNO_COM
PartNo (COM)
4208
LODLEVEL
LOD Level
400
300
200
400
300
200
STXT_COM
Stxt (COM)
PS-850
ACOUSTIC_DESIGN
acoustic design
direct radiating, vented design, NTP (Non-Turbulent-Port design)
COMPONENTS
components
2 × 18" long excursion chassis with 4.5" voice coil, water-resistant cones
POWER_RATING_NOMINAL
power rating (nominal)
2000 WATT
MAX_SPL_2
maximum SPL
142 dB
CUT_OFF_FREQ_1
cut-off frequency
27 HERTZ
NOMINAL_IMPEDANCE
nominal impedance
4 ohms
ENCLOSURE
enclosure
multiplex birch plywood
PROTECTION_GRILLE
protection grille
hexagonal perforated steel grille, powder-coated in enclosure colour, backed by acoustically transparent foam
MOUNTING_POINTS
mounting points
1 × M20 thread for distance rod, 4 × slot for rigging system, 2 × catches for front panels
CONNECTORS
connectors
rear: 2 × Neutrik NL4 Speakon, recessed front: 2 × Neutrik NL4 Speakon, for cardioid setups
DIMENSIONS_W_H_D
dimensions (W × H × D)
1200 × 600 × 900 mm
WEIGHT
weight
115/105 kg with/without rigging system
FINISH
finish
polyurethane coating, black
HANDLES
handles
4 handles on each side
TRANSPORT_WHEELS
transport wheels
2 fittings for optional wheel board
MISCELLANEOUS
miscellaneous
2 rubber skids on bottom, 2 mating slots on top, 4 rubber feet on each side, 1 fitting for cable strain relief on rear panel
OPTIONAL_WEATHER_PROTECTION_1
optional weather protection
water-repellent speaker cone impregnation, polyurethane coating
SIMULATION_DATA
simulation data
Fohhn Designer
GENERAL_FOOTNOTES
general footnotes
cut-off frequency: -10 dB under anechoic halfspace-conditions with speaker preset, weight: net weight without optional equipment, power rating (nominal/program): according to IEC-60268-5 (long term/short term), power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
RECOMMENDED_AMPLIFIERS_PRODUCTS
6012
AMPLIFIERS_PRODUCTS
6010,6011,6013
W1_WEBSITEURL
URL product page
https://www.fohhn.com/en/p/4208