??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FREEGES
Description
FHL110 - Iron-core linear motor
Bill of material
FHL110-50T1-HR-1-60-B-05-S1A3
MODEL
FHL110
MC
Motor Code
CCEL
Cable carrier entry location
NOM
NO. of Motor
STROKE
ENCODER
Encoder
CL
Cable length
CC
Corresponding controller
CC2
Controller current
L
278
A
79
M
1
N
4
MS
3000
ML
Maximum load
70 KG
TYPE
ZX