??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Ganter
Description
GN 32i - Angle Connectors, Aluminum, for Aluminum Profiles (i-Modular System), Single and Double Installation, Type A without fastening set, Heavy
Bill of material
Angle Connector, Aluminum GN 32i-40408S-2-A-N
PARTNUMBER
GANTER PARTNUMBER
S
mm
L1
mm
N
mm
D1
mm
D2
mm
D3
mm
D4
H1
mm
H2
mm
L2
16 mm
M1
mm
M3
+0,5
mm
T
+0,5
mm
OB
Finish
Anodized, natural color
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
INFOGANTER
Product details
Product details