??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Ganter
Description
GN 131 - Stainless Steel-Two-Way Connector Clamps, with screw, stainless steel
Bill of material
Stainless Steel-Two-Way Connector Clamp GN 131-B15-B15-2-NI
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
D2
Bore
K
Clamping length
25 mm
L1
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
mm
OB
Finish
Stainless Steel
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOGANTER
Product details
Product details