??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Ganter
Description
GN 277 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel
Bill of material
Swivel Clamp Connector GN 277-B15-2-SW
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
6.5 mm
K
25 mm
L1
64 mm
L2
25 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L3
Clamping lever
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details