??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ganter
Description
GN 278.9 - Swivel Clamp Connector Bases, Plastic, Type IV, with internal serration
Bill of material
Swivel Clamp Connector Base, Plastic GN 278.9-B30-IV-2-SW
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
B30
B
Swivel width
40 mm
D2
8.5 mm
K
45 mm
L1
95 mm
L2
44 mm
M
42 mm
S
13.5 mm
T
20 mm
Z
Screw location
M8-25 mm
L3
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
0.0820 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details